Industrial Splice Housing (ISH)
Corning industrial splice housing (ISH) is ideal for manufacturing and industrial applications.
The housing is finished with a baked-on silver-gray powder-coated finish and may be used indoors or outdoors. Wall-mountable for transition splicing between cable at building entrance or pigtail splicing, the ISH provides storage and protection of fiber splices in individually accessible trays. The units have a padlockable outer door.
The ISH is designed to accommodate conduit fittings with the provided plugs and reduction washer, and it accepts standard LANscape® solutions splice trays. The industrial splice housing is also compatible with Corning industrial connector housings ICH-02P-IND, ICH-06P-IND and ICH-12P-IND.
Housing Type
ISH
Products
| Product Number | Product Name | |
|---|---|---|
| ISH-12SPT | Industrial Splice Housing (ISH), accepts up to (12) Type 2S splice trays |