Integrated 1U Housing
Corning Integrated 1U housing utilizes the OptiTip® adapter with a 1U rack-mountable housing for quick and easy deployment, eliminating the need for field-terminated and strain-relieved fiber optic cables. The housing is ideal for star, ring, point-to-point or zone architectures. The factory-terminated housing provides industry-leading quality and reliability while eliminating the time required for field-termination methods.
Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.
Adapter Type
Products
| Product Number | Product Name | |
|---|---|---|
| CC1-12OTR-1259H | Integrated 1U Housing, 12 F, rear-mounted OptiTip® Adapters, front-mounted SC duplex Adapters, Single-mode (OS2) | |
| CC1-12OTR-126TH | Integrated 1U Housing, 12 F, rear-mounted OptiTip® Adapters, front-mounted ST® compatible Adapters, Single-mode (OS2) | |
| CC1-12OTR-12A9H | Integrated 1U Housing, 12 F, rear-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, Single-mode (OS2) | |
| CC1-12OTS-12E4H | Integrated 1U Housing, 12 F, rear-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, 50 µm Multimode (OM3) | |
| CC1-12OTS-12E7H | Integrated 1U Housing, 12 F, rear-mounted OptiTip® Adapters, front-mounted SC duplex Adapters, 50 µm Multimode (OM3) | |
| CC1-12OTS-12H3H | Integrated 1U Housing, 12 F, rear-mounted OptiTip® Adapters, front-mounted ST® compatible Adapters, 50 µm Multimode (OM3) | |
| CC1-24OTR-2459H | Integrated 1U Housing, 24 F, rear-mounted OptiTip® Adapters, front-mounted SC duplex Adapters, Single-mode (OS2) | |
| CC1-24OTR-246TH | Integrated 1U Housing, 24 F, rear-mounted OptiTip® Adapters, front-mounted ST® compatible Adapters, Single-mode (OS2) | |
| CC1-24OTR-24A9H | Integrated 1U Housing, 24 F, rear-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, Single-mode (OS2) | |
| CC1-24OTS-24E4H | Integrated 1U Housing, 24 F, rear-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, 50 µm Multimode (OM3) | |
| CC1-24OTS-24E7H | Integrated 1U Housing, 24 F, rear-mounted OptiTip® Adapters, front-mounted SC duplex Adapters, 50 µm Multimode (OM3) | |
| CC1-24OTS-24H3H | Integrated 1U Housing, 24 F, rear-mounted OptiTip® Adapters, front-mounted ST® compatible Adapters, 50 µm Multimode (OM3) | |
| CC1-36OTR-3659H | Integrated 1U Housing, 36 F, rear-mounted OptiTip® Adapters, front-mounted SC duplex Adapters, Single-mode (OS2) | |
| CC1-36OTS-36E7H | Integrated 1U Housing, 36 F, rear-mounted OptiTip® Adapters, front-mounted SC duplex Adapters, 50 µm Multimode (OM3) | |
| CC1-48OTR-48A9H | Integrated 1U Housing, 48 F, rear-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, Single-mode (OS2) | |
| CC1-48OTS-48E4H | Integrated 1U Housing, 48 F, rear-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, 50 µm Multimode (OM3) |