SPH-12OTR-12D9H
Integrated Single-Panel Housing 12 F, bottom-mounted OptiTip adapter, front mounted SC duplex adapters, Single-mode (OS2)
General Specifications
| Product Number | SPH-12OTR-12D9H |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mount |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
Connector Specs
| Polish | UPC |
| Connector Type | SC |
Ordering Information
| Units per Delivery | 1/1 |
Factory terminated
Eliminates need for field termination, improving reliability and speed of deployment
Configurable in 12 and 24 fibers, single-mode and multimode, supporting SC, LC and ST® compatible connectors
Network flexibility