Integrated Single-Panel Housing
Corning Integrated single-panel housing utilizes the OptiTip® adapter with the small-profile single-panel housing for quick and easy deployment eliminating the need for field-terminated and strain-relieved fiber optic cables. The housing is ideal for star, ring, point-to-point, or zone architectures. Factory-terminated panels provide industry-leading quality and reliability while eliminating the time required for field-termination methods and the need for specialized field-termination tools, training, and specially prepared locations. The compact unit is ideal for use inside NEMA- and IP rated enclosures and other environments where space is a premium.
Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.
Products
| Product Number | Product Name | |
|---|---|---|
| SPH-12OTR-1259H | Integrated Single-Panel Housing, 12 F, bottom-mounted OptiTip® adapter, front-mounted SC duplex adapters, Single-mode (OS2) | |
| SPH-12OTR-126TH | Integrated Single-Panel Housing, 12 F, bottom-mounted OptiTip® adapter, front-mounted ST® compatible adapters, Single-mode (OS2) | |
| SPH-12OTR-12A9H | Integrated Single-Panel Housing, 12 F, bottom-mounted OptiTip® adapters, front-mounted LC duplex adapters, UPC, Single-mode (OS2) | |
| SPH-12OTR-12D9H | Integrated Single-Panel Housing 12 F, bottom-mounted OptiTip adapter, front mounted SC duplex adapters, Single-mode (OS2) | |
| SPH-12OTS-12E4H | Integrated Single-Panel Housing, 12 F, bottom-mounted OptiTip® adapters, front-mounted LC duplex adapters, 50 µm multimode (OM3) | |
| SPH-12OTS-12E7H | Integrated Single-Panel Housing, 12 F, bottom-mounted OptiTip® adapters, front-mounted SC duplex adapters, 50 µm multimode (OM3) | |
| SPH-12OTS-12H3H | Integrated Single-Panel Housing, 12 F, bottom-mounted OptiTip® adapters, front-mounted ST® compatible adapters, 50 µm multimode (OM3) | |
| SPH-24OTR-24A9H | Integrated Single-Panel Housing, 24 F, bottom-mounted OptiTip® adapters, front-mounted LC duplex adapters, Single-mode (OS2) | |
| SPH-24OTS-24E4H | Integrated Single-Panel Housing, 24 F, bottom-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, 50 µm Multimode (OM3) |