LD9-CMH-963C-VZ
LGX Compatible Hardware LDC-CMH, 7 in, 96 F, (12) 8-fiber panels, SC UPC, Single-mode (OS2), Verizon
General Specifications
| Product Number | LD9-CMH-963C-VZ |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |
Ordering Information
| Units per Delivery | 1/1 |