LGX Compatible Hardware
Connector Type
Mounting Type
Products
Product Number | Product Name | |
---|---|---|
LD5-CSH-243C-VZ | LGX Compatible Hardware, LDC-005 preloaded with 24 SC ceramic adapters, Verizon | |
LD9-CMH-963C-VZ | LGX Compatible Hardware, LDC-CMH, 7 in, 96 F, (12) 8-fiber panels, SC UPC, Single-mode (OS2), Verizon | |
LDC-CMH-723C-NB | LGX Compatible Hardware, LDC-CMH, 72 F, (12) 6-fiber panels, SC UPC, Single-mode (OS2), Verizon | |
LDC-CMH-726C | LGX Compatible Hardware, Housing Connector LDC with (12) 6-position SC APC Adapter Panels | |
LDC-SMH-216 | LGX Compatible Hardware, LDC, Splice Module Housing, 7 in, 216 F, Ribbon Splicing | |
LDS-CMH-726C | LGX Compatible Hardware, Housing Connector LDS with (12) 6-position SC APC Adapter Panels | |
LDS-R72-5C | LGX Compatible Hardware, LDS Shelf, (6) 12-fiber recessed panels, SC UPC, 72 F, Ribbon Pigtails | |
LDT-CMH-243C | LGX Compatible Hardware, Housing Connector LDT with (2) 12-position SC UPC Adapter Panels | |
LHR-CMH-E46C | LGX Compatible Hardware, LHS, housing with 144 SC APC connectors, recessed panels | |
LHR-RE4-5C | LGX Compatible Hardware, LHS Housing with 144 SC UPC Pigtails Recessed | |
LIC-AC12-5C | LGX Compatible Hardware, Housing Connector LCIE with 12-position SC UPC Adapter Panels, Ribbon, 3 m | |
LIC-CM12-5C | LGX Compatible Hardware, Housing Connector LCIE with 12-position SC UPC Adapter Panels, MIC, 3 m |