RS212P06-3C-3RJ1D0
Remote Cabinet Shelf (RCS), pigtailed 1 rack unit, 12 F, SC connectors, ribbon pigtails, 3 m, Single-mode (OS2)
General Specifications
| Product Number | RS212P06-3C-3RJ1D0 |
| Product Type | Cabinet |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Pigtail Class | Ribbon |
| Pigtail Length | 9.84 ft |
| Adapter Type Front | SC |
| Housing Type | RCS |
| Panel or Module Type | FDC |
Cable Design
| Fiber Count | 12 |
Design - Adapter
| Adapter Type | SC |
Specifications - Connector A
| Connector Type | SC |
Specifications - Connector B
| Connector Type | SC |
Dimensions
| Height | 440 cm |
| Width | 43 cm |
| Depth | 28 cm |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Remote Cabinet Shelf (RCS), Pigtailed, 1 rack unit, 12 F, SC Connectors, Ribbon Pigtails, Single-mode (OS2), 3 m |
| Units per Delivery | 1/1 |
Factory-quality termination
Reduces installation time
Available in a variety of hardware styles, connector types and fiber counts.
Versatility