Remote Cabinet Shelf (RCS), pigtailed
Corning offers pigtailed housings to enable splicing in fiber optic housings typically installed within central or remote offices, headends and hubs. Housings are available partially or fully loaded. The pigtailed housings can be mated with splice housings for on-the-rack splicing. They are available with a variety of industry-standard connector types and come complete with factory-installed and -tested connectorized pigtails.
Height Unit
Fiber Count
Pigtail Class
Products
| Product Number | Product Name | |
|---|---|---|
| RS212P06-3C-3RJ1D0 | Remote Cabinet Shelf (RCS), pigtailed, 1 rack unit, 12 F, SC connectors, ribbon pigtails, 3 m, Single-mode (OS2) | |
| RS412P06-3C-3RH1F0 | Remote Cabinet Shelf (RCS), pigtailed, 2 rack units, 12 F, SC connectors, MIC® Tight-Buffered Cable Pigtails, with M67-048 splice tray, 3 m, Single-mode (OS2) | |
| RS424P06-3C-3RJ1D0 | Remote Cabinet Shelf (RCS), pigtailed, 2 rack units, 24 F, SC connectors, ribbon pigtails, with M67-110 splice tray, 3 m, Single-mode (OS2) |