WSH-11SPT-F
Wall-Mountable Splice Housings (WSH) For up to (11) 0.4-in (Category 4S, 4R or 4A) splice trays
General Specifications
| Product Number | WSH-11SPT-F |
| Product Type | Housings |
| Mounting Type | Wall-Mountable |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | WSH |
| Splice Tray Options | Up to 11 0.4-in category 4S, 4R or 4A splice trays |
Dimensions
| Height | 34 cm |
| Width | 57 cm |
| Depth | 13 cm |
Ordering Information
| Package Contents | Wall-Mountable Splice Housing; installation guide; unit label; 4 nylon lock nuts, 6-32 SS; 4 wing nuts 6-32; spiral wrap (6 ft); 2 UCC strain-relief kits; 2 UCC mounting brackets; 2 strength member strain-relief kits; 2 strain-relief brackets and 12 tie wraps, 1/8 x 4-in |
| Shipping Weight | 4.1 kg |
| Units per Delivery | 1/1 |
Front door can be used as a work surface
Convenience for splicing
Use with LANscape® Solutions WCH-12P
System compatibility
Provides midspan access capability
System access
Universal cable clamp