Wall-Mountable Splice Housings (WSH)
Corning wall-mountable splice housing (WSH) provides storage and protection of fiber splices in individually accessible trays. The wall-mountable housing is designed to store the optical fibers being spliced within the tray and can accommodate either 16 0.2-in (Type 2S or 2R) or 11 0.4-in (Type 4S or 4R) splice trays.
The front door of the housing is a work surface that can support the weight of a fusion splicer and features a lip around the door to help retain loose items. Multiple cable entry/exit locations are provided on the top and bottom and grommets prevent dust from entering the housing. Depending on the entry location of the cables into the housing, the strain-relief bracket can be moved to a variety of positions. The design also includes the Corning universal cable clamp and provisions for mounting an optional grounding kit.
The WSH can be used in conjunction with a wall-mountable connector housing (WCH) for termination. The cable entry/exit locations line up with cable entries on the WCH-12P.
Products
| Product Number | Product Name | |
|---|---|---|
| WSH-11SPT-F | Wall-Mountable Splice Housings (WSH), for up to (11) 0.4-in (Category 4S, 4R or 4A) splice trays | |
| WSH-16SPT | Wall-Mountable Splice Housings (WSH), for up to (16) 0.2-in (Type 2S, 2R or 2A) splice trays |