

WSH-16SPT
Wall-Mountable Splice Housings (WSH) For up to (16) 0.2-in (Type 2S, 2R or 2A) splice trays
General Specifications
Product Number | WSH-16SPT |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | WSH |
Splice Tray Options | Up to 16 0.2-in type 2S, 2R or 2A splice trays |
Dimensions
Height | 34 cm |
Width | 57 cm |
Depth | 13 cm |
Ordering Information
Package Contents | Wall-Mountable Splice Housing; installation guide; unit label; 4 nylon lock nuts, 6-32 SS; 4 wing nuts 6-32; spiral wrap (6 ft); 2 UCC strain-relief kits; 2 UCC mounting brackets; 2 strength member strain-relief kits; 2 strain-relief brackets and 12 tie wraps, 1/8 x 4-in |
Shipping Weight | 4.1 kg |
Units per Delivery | 1/1 |
Front door can be used as a work surface
Convenience for splicing
Use with LANscape® Solutions WCH-12P
System compatibility
Provides midspan access capability
System access
Universal cable clamp