Centrix™ Splice through Cassette
The Centrix™ System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS and data center. Centrix System supports up to 4,320 LC or 2,880 SC connector ports per standard 7-ft frame/2200 mm. The frame design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.
The Centrix™ system splice-through cassette was developed to allow fibers to pass through a cross-connect rack when the termination does not occur inside the building. This cassette does not require additional shelves or splice trays and seamlessly fits into the Centrix frame.
The Centrix System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.
Products
| Product Number | Product Name | |
|---|---|---|
| CTXCXS36 | Centrix™ Splice through Cassette, 36 Fiber, Ribbon |