text.skipToContent text.skipToNavigation

Centrix™ XL Patch Panel Cassettes

The Centrix™ XL System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The XL system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS and data center. Centrix XL System supports up to 6,912 LC or 4,320 SC connector ports per standard 7-ft frame/2200 mm. The frame design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.

The Centrix XL System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.

Connector Type

Products

Product Number Product Name
CTXLCA24-6CR Centrix™ XL Patch Panel Cassettes, 24 F, SC APC, Front Access
CTXLCA36-3CB Centrix™ XL Patch Panel Cassettes, 36 F, SC UPC, Rear Access
CTXLCA36-B3R Centrix™ XL Patch Panel Cassettes, 36 F, LC APC, Front Access
CTXLCA48-A9R Centrix™ XL Patch Panel Cassettes, 48 F, LC UPC, Rear Access