Closet Connector Housing (CCH) Panel, MTP Adapters

Adapter Type
MTP
Adapter Housing Color
Fiber Count
Number of Adapters per Panel
Fiber Category
Polish
Adapter Housing Material
Composite
Products
Product Number | Product Name | |
---|---|---|
CCH-CP36-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 62.5 µm multimode (OM1) | |
CCH-CP36-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, Single-mode (OS2) | |
CCH-CP36-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, Single-mode (OS2) | |
CCH-CP36-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 50 µm multimode (OM3/4) | |
CCH-CP36-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 50 µm multimode (OM2) | |
CCH-CP72-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, 62.5 µm multimode (OM1) | |
CCH-CP72-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, Single-mode (OS2) | |
CCH-CP72-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, Single-mode (OS2) | |
CCH-CP72-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, 50 µm multimode (OM3/4) | |
CCH-CP72-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, 50 µm multimode (OM2) | |
CCH-CP96-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
CCH-CP96-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
CCH-CP96-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
CCH-CP96-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM3/4) | |
CCH-CP96-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM2) | |
CCH-CPE4-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 62.5 µm multimode (OM1) | |
CCH-CPE4-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, Single-mode (OS2) | |
CCH-CPE4-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, Single-mode (OS2) | |
CCH-CPE4-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 50 µm multimode (OM3/4) | |
CCH-CPE4-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 50 µm multimode (OM2) |