text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, Keyed-Non Keyed LC Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.

Products

Product Number Product Name
CCH-CP12-LA Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 12 F, SM/MM, red
CCH-CP12-LB Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 12 F, SM/MM, green
CCH-CP12-LD Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 12 F, SM/MM, yellow
CCH-CP12-LE Closet Connector Housing (CCH) Panel, security keyed LC adapters, (keyed to non keyed) duplex, 12 F, SM/MM, blue
CCH-CP12-LF Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 12 F, SM/MM, black
CCH-CP12-LG Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 12 F, SM/MM, slate
CCH-CP12-LH Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 12 F, SM/MM, orange
CCH-CP12-LK Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 12 F, SM/MM, violet
CCH-CP12-LL Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 12 F, SM/MM, brown
CCH-CP12-LM Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 12 F, SM/MM, white
CCH-CP12-LN Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 12 F, SM/MM, rose
CCH-CP12-LP Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 12 F, SM/MM, aqua
CCH-CP24-LA Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, red
CCH-CP24-LB Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, green
CCH-CP24-LD Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, yellow
CCH-CP24-LE Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, blue
CCH-CP24-LF Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, black
CCH-CP24-LG Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, slate
CCH-CP24-LH Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, orange
CCH-CP24-LK Closet Connector Housing (CCH) Panel, Keyed LC adapters, (Keyed-Non Keyed) Duplex, 24 F, SM/MM, violet
CCH-CP24-LL Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 24 F, SM/MM, brown
CCH-CP24-LM Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 24 F, SM/MM, white
CCH-CP24-LN Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 24 F, SM/MM, rose
CCH-CP24-LP Closet Connector Housing (CCH) Panel, keyed-Non keyed LC adapters, (keyed-Non keyed) duplex 24 F, SM/MM, aqua