ETM-5B-Q-BD
EDGE™ Bidi Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity, supports Cisco's Bi-directional transceivers only
General Specifications
| Product Number | ETM-5B-Q-BD |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -5 °C to 70 °C (23 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Type Master Level | MTP®/MPO |
| Adapter Color Front | Aqua / Red |
| Adapter Type Front | Shuttered LC |
| Housing Type | Panels and Modules |
| Number of Adapters per Panel | 6 |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Split Ratio Live/Tap | 50/50 |
| Splitter Loss for Tap Modules | 3.8 dB LIVE / 3.8 dB TAP |
| Wavelengths | 850 nm / 900 nm |
| Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
| Connector Type | LC duplex |
| Ferrule Material | Composite |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Ordering Information
| Units per Delivery | 1/1 |