EDGE™ Bidi Tap Module
EDGE™ Bidi tap modules, part of EDGE solutions for data centers and storage area networks (SAN), enable passive optical tapping of Cisco's 40G multimode BiDi links while reducing downtime and link loss and increasing rack space utilization and density compared to other optical tap options.
EDGE Bidi tap modules use an advanced splitter technology for multimode to reduce insertion loss compared to traditional splitter technology.
Fiber Count
Adapters per Panel
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| ETM-5A-Q-BD | EDGE™ Bidirectional Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, two aqua LC duplex adapters labeled LIVE, supports Cisco's Bi-directional transceivers only | |
| ETM-5B-Q-BD | EDGE™ Bidirectional Tap Module, 50 µm MM (OM4), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity, supports Cisco's Bi-directional transceivers only |