

MAM-UM12-04N-89BG-JD
Fiber to the Desk Module 12F, LC Duplex to MTP® Connector, Bend-improved Single-mode (OS2)
General Specifications
Product Number | MAM-UM12-04N-89BG-JD |
Product Type | Panels and Modules |
Fiber Category | Bend-improved Single-Mode (OS2) |
Application | FTTD |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC |
Panel or Module Type | Junction Box, Wall-mount |
Number of Adapters | 6 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Module Insertion Loss, Max | 1 dB |
Wavelengths | 1310 nm / 1550 nm |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Dimensions
Height | 94 mm (3.7 in) |
Width | 59 mm (2.32 in) |
Ordering Information
Units per Delivery | 1/1 |
Shuttered adapters
Creates one-hand operation while eliminating the need to remove and store dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
MTP footprint
Reduces the labor and time to deploy the horizontal cabling in a FTTD installation
Keyed offerings
Eliminates the risk of a user accessing a restricted network
Two mounting options
Provides design flexibility for different FTTD applications