Fiber to the Desk Module
The Secure Preterminated FTTD module provides the interface between the MTP® connectors on the trunk and the LC duplex jumpers that will provide individual user connectivity to the desk. The module fits into a standard opening in a metal floor box or wall-mount junction box. The module allows for the rapid deployment of FTTD solutions.
Fiber Category
Module Type
MTP Orientation
Polarity
Universal
Products
| Product Number | Product Name | |
|---|---|---|
| MAM-UM12-04N-89BG-F | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, Bend-improved Single-mode (OS2), Floor Box | |
| MAM-UM12-04N-89BG-FD | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, Bend-improved Single-mode (OS2), Floor Box, MTP Facing Down | |
| MAM-UM12-04N-89BG-J | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, Bend-improved Single-mode (OS2), Junction Box | |
| MAM-UM12-04N-89BG-JD | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, Bend-improved Single-mode (OS2), Junction Box, MTP Facing Down | |
| MAM-UM12-05A-93AQ-F | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, 50 µm multimode (OM4), Floor Box | |
| MAM-UM12-05A-93AQ-FD | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, 50 µm multimode (OM4), Floor Box, MTP Facing Down | |
| MAM-UM12-05A-93AQ-J | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, 50 µm multimode (OM4), Junction Box | |
| MAM-UM12-05A-93AQ-JD | Fiber to the Desk Module, 12F, LC Duplex to MTP® Connector, 50 µm multimode (OM4), Junction Box, MTP Facing Down |