Plug & Play™ 6x6 Mesh Modules
Fiber Category
Connector Type A
MTP® (pinned)
Connector Type B
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| CMM-MM72-9375Q | Plug & Play™ 6x6 Mesh Modules 72 F, MTP to MTP, 50 µm multimode (OM4) | |
| CMM-MM72-9393Q | Plug & Play™ 6x6 Mesh Modules 72 F, MTP to MTP, 50 µm multimode (OM4) | |
| CMM-SM72-8989G | Plug & Play™ 6x6 Mesh Modules 72 F, MTP to MTP, Bend-improved Single-mode (OS2) | |
| CMM-SM72-8990G | Plug & Play™ 6x6 Mesh Modules 72 F, MTP to MTP, Bend-improved Single-mode (OS2) |