

OTM-02P-FP
OptiTip® Module Rack- and Wall-Mountable Front-Projection Wall-Mountable Bracket
General Specifications
Product Number | OTM-02P-FP |
EAN Code | 4056418170503 |
Product Type | Fiber Optic Hardware |
Mounting Type | Rack 19-in |
Application | Carrier Networks, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design - Adapter
Housing Color | Black |
Ordering Information
Shipping Weight | 1 kg |
Units per Delivery | 1/1 |