OptiTip® Module Rack- and Wall-Mountable
Corning OptiTip® module rack- and wall-mountable solution is a modular set of factory-terminated components that can be easily configured into flexible point-to-point and point-to-multipoint optical links.
The OptiTip connector enables quick connection of up to 12 fibers at a time. The connector is based on the field proven MTP® connector technology encapsulated in a hardened package suitable for use in any environment. A male (pinned) version and a female (non-pinned) version are easily joined to make a watertight terminal or in-line connection. Factory installation and testing ensures reliable, low optical loss on all fibers.
OptiTip connectors are used to terminate compact, rugged outdoor and indoor-outdoor rated cables to make multi-fiber direct trunk and extender trunk segments. These trunks or pigtails are connected to the OptiTip Module (OTM) and installed in either wall-mounted or rack-mounted hardware. Additional OTMs can be added to increase capacity from 12-fiber to 24-fiber. OTMs are equipped with 12 SC UPC or SC APC connectors.
Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.
Products
| Product Number | Product Name | |
|---|---|---|
| OTM-02P-LP-12R-123C | OptiTip® Module Rack- and Wall-Mountable Solution; low-profile Wall-Mountable Bracket with one (1) OTM-123C SC UPC Module | |
| OTM-01U-12RN-12A9 | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Module, 1RU Shelf with 12 LCU Ports | |
| OTM-12RN-24A9 | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Module, 24 LCU Ports | |
| OTM-01U-12RN-24A9 | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Module, 1RU Shelf with 24 LCU Ports | |
| OTM-02P-LP-12RN-12A9 | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Bracket with 12 LCU Ports | |
| OTM-02P-LP-12RN-24A9 | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Bracket with 24 LCU Ports | |
| OTM-12RN-12A9 | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Module, 12 LCU Ports | |
| OTM-02P-FP-12R-126C | OptiTip® Module Rack- and Wall-Mountable Solution; front-projection Wall-Mountable Bracket with one (1) OTM-126C SC APC Module | |
| OTM-01U | OptiTip® Module Rack- and Wall-Mountable Solution; empty 1U Rack-Mountable Housing | |
| OTM-12R-126C | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Module, Single-mode (OS2), 12 F, OptiTip to SC APC | |
| OTM-02P-LP | OptiTip® Module Rack- and Wall-Mountable Solution, low-profile Wall-Mountable Bracket | |
| OTM-01U-12R-123C | OptiTip® Module Rack- and Wall-Mountable Solution; 1U Rack-Mountable Housing with one (1) OTM-12R-123C SC UPC Module | |
| OTM-02P-FP | OptiTip® Module Rack- and Wall-Mountable Solution, front-projection Wall-Mountable Bracket | |
| OTM-02P-FP-12R-123C | OptiTip® Module Rack- and Wall-Mountable Solution; front-projection Wall-Mountable Bracket with one (1) OTM-123C SC UPC Module | |
| OTM-12R-123C | OptiTip® Module Rack- and Wall-Mountable Solution, OTM Module, Single-mode (OS2), 12 F, OptiTip to SC UPC |