

OTM-02P-LP-12R-123C
OptiTip® Module Rack- and Wall-Mountable Low-Profile Wall-Mountable Bracket with one (1) OTM-123C SC UPC Module
General Specifications
Product Number | OTM-02P-LP-12R-123C |
EAN Code | 4056418151267 |
Product Type | Fiber Optic Hardware |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Carrier Networks, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Black |
Connector Specs
Polish | UPC |
Connector Type | SC |
Ordering Information
Units per Delivery | 1/1 |