
OTM-12RN-24A9
OptiTip® Module Rack- and Wall-Mountable OTM Module, 24 LCU Ports
General Specifications
Product Number | OTM-12RN-24A9 |
Product Type | Fiber Optic Hardware |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Connector Specs
Polish | UPC |
Connector Type | LC |
Ordering Information
Units per Delivery | 1/1 |