

PC2TDAFG5RCAB2FA2PADQ
Optical Distribution Frame Single EDGE™ 19 Frame, 7ft
General Specifications
Product Number | PC2TDAFG5RCAB2FA2PADQ |
Product Type | Frames and Cable Managers |
Access Type | front and rear access fixed |
Lockable | Yes, front side |
Application | Data Center LAN/SAN |
Security | Secured Cabinet[secured-cabinet] |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Metal |
Color | Platinum |
Ordering Information
Package Contents | Optical Distribution Frame Assembly, Installation Instructions |
Units per Delivery | 1/1 |
Modular Jumper management plates with cage nut holes that accept modular hubs
res grâ
Modular, segmented hubs
Modular hubs can be mapped to individual housings relative to their position in the frame
Segemented hub design allows mapping tray groups from 
Segemented hub design allows mapping tray groups from 
Bottom channel kit for 900 mm wide open cabinets
Allow routing fibers at the bottom of cabinet - frame instead of dedicated overhead trays
Cable and Trunk Strain relief kits mounted at the rear side of the cabinet
charge de tension pour câ
Fiber cable slack storage kit
bles fibre en attente
Usage of 4 meter jumpers for single and dual frame cross connect system
res de 4 mè