text.skipToContent text.skipToNavigation

Optical Distribution Frame

The Corning® Optical Distribution Frame is optimized for high-density cross-connect applications. When fully loaded with EDGE 4U housings the optical distribution frame dual-frame model provides a total capacity of 5,760 LC Duplex or MTP ports / 11,520 LC Simplex ports while the single-frame provides total capacity of 2880 LC Duplex or MTP ports / 5,760 LC Simplex ports

With modular jumper management plates and segmented jumper management hubs, a single 4m patchcord length allows patching from any port to any other port on the dual or single optical distribution frame. Gravity managed slack storage ensures that any single jumper can be added or removed in less than 2 minutes even when fully populated. Bottom Jumper Management Channels allow routing fibers at the bottom of cabinet-frame row instead of in dedicated overhead cable trays.

Front and back doors and side panels are available as accessories. The modular construction means that the complete optical distribution frame can be quickly assembled by a single installer.


Products

Product Number Product Name
PC2TDAFG4XD2A2FA2PADQ Symmetrical EDGE™ 19 Frame 900x600,7ft, Patchcord Managements on both sides of the frame, Cable entry in rear, w/Solid Doors and Panels, Pre-Assembled
PC2TDAFG5LCAA2FA2PADQ Single EDGE™ 19 Frame 900x600,7ft, Patchcord Management on Left, Cable entry in rear, w/Solid Doors and Panels, Pre-Assembled
PC2TDAFG5RCAB2FA2PADQ Single EDGE™ 19 Frame 900x600,7ft, Patchcord Management on Right, Cable entry in rear, w/Solid Doors and Panels, Pre-Assembled
PC2TDJFG4XD2A2FA2PAWE Symmetrical EDGE™ 19 Frame 900x600, 2.2m, Patchcord Managements on both sides of the frame, Cable entry in rear, w/Solid Doors and Panels, Pre-Assembled
PF2QDACG7ZDANNNN2PFDQ Dual EDGE™ 19 Frame 1800x600,7ft, Patchcord Management in the middle, Cable entry in rear, No doors, Flat Packs
PF2TDAFG5LCANNNN2PADQ Single EDGE™ 19 Frame 900x600, 7ft, Patchcord Management on Left, Cable entry in rear, No doors, Pre-Assembled
PF2TDAFG5RCANNNN2PADQ Single EDGE™ 19 Frame 900x600, 7ft, Patchcord Management on Right, Cable entry in rear, No doors, Pre-Assembled