Closet Connector Housing (CCH) Splitter Module, Long pigtail
Corning closet connector housing (CCH) splitter module seamlessly integrates passive optical network (PON), LAN fiber-to-the-desk (FTTD) applications into traditional LANscape® designs. The CCH splitter module includes a GEN III splitter module and a bracket adapting it to the same footprint as a traditional LANscape CCH module. This allows the splitter to be mounted in any LANscape housing that uses CCH modules, such as the closet connector housing (CCH) or Pretium® connector housing (PCH) rack-mount housings, the fiber zone box (FZB-04U) or the Pretium wall-mount housing (PWH). Long length pigtail versions of the CCH splitter module are suitable for routing outside of the housing containing the splitter module and include an SC APC connectorized splitter with 24-in (61 cm) aqua input, pigtail leg and 75-in (190.4 cm), yellow output, pigtail legs.
Products
Product Number | Product Name | |
---|---|---|
CCH-UMB-6CZ6C21132 | Closet Connector Housing (CCH) Splitter Module, long pigtail, 2x32, SC APC connectors, Single-mode (OS2), Indoor Only | |
CCH-UMB-6CZ6C21232 | Closet Connector Housing (CCH) Splitter Module, long pigtail, 2x32, SC APC connectors, Single-mode (OS2) | |
CCH-UMB-6CZ6C22018 | Closet Connector Housing (CCH) Splitter Module, long pigtail, Dual 1x8, SC APC connectors, Single-mode (OS2) | |
CCH-UMB-6CZ6C22116 | Closet Connector Housing (CCH) Splitter Module, long pigtail, Dual 1x16, SC APC connectors, Single-mode (OS2) | |
CCH-UMB-6CZ6C23018 | Closet Connector Housing (CCH) Splitter Module, long pigtail, Triple 1x8, SC APC connectors, Single-mode (OS2) | |
CCH-UMB-6CZ6C24018 | Closet Connector Housing (CCH) Splitter Module, long pigtail, Quad 1x8, SC APC connectors, Single-mode (OS2) |