text.skipToContent text.skipToNavigation

GEN III Series LCP Cabinet Splitter Modules

All splitter modules are compatible and interchangeable across all OptiTect® Gen III cabinets and the Eclipse® hardware family. The modules meet applicable sections of Telcordia GR-1209-CORE and GR-1221-CORE. Each splitter module features connectorized inputs and outputs.

Produtos

Número do produto Nome do produto
UMB1CC6CZ6C21132 Gen III Splitter Module, 1x32, SC APC connectors
UMB1CC6CZ6C22116 Gen III Splitter Module, Dual 1x16, SC APC connectors
USB1CC6CZ6C22014 Gen III Series LCP Cabinet Splitter Modules, Dual 1x4, SC APC connectors
USB1CC6CZ6C22018 Gen III Splitter Module, Dual 1x8, SC APC connectors