Rail Mount Splitter (RMS)
With the slim designed plastic housing, the RMS splitter can be used in multiple cabinets including the SLCP & PAC cabinets with SC APC and LCPE with LC APC. The slide in design makes it possible to add a new splitter once installed. The 1.6 mm diameter legs ease installation and create less congestion inside the cabinet.
Connector Type
SC APC
Number of Ports
32
Products
| Product Number | Product Name | |
|---|---|---|
| XSB1DD6C16C11132 | Rail Mount Splitter (RMS), Splitter, SC APC | |
| XSB1DD6CS6CS1132 | Rail Mount Splitter (RMS), 1x32 Splitter, SC APC, Strand Mount |