text.skipToContent text.skipToNavigation

UCA4 Terminal Coupler/Splitter Cassette

Corning offers a full line of passive optical products designed for maximum network flexibility and performance. Available components include couplers, planar splitters and wavelength division multiplexers (WDMs).

Modern network architectures often require widespread deployment of passive optical devices (WDM, splitters, couplers) in the field to maximize system reach while reducing the cost of expensive electronics. Due to the critical nature of these components, network performance is largely dependent upon the performance and reliability of the couplers, especially when installed in an outside plant environment.

Couplers and splitters are available with port counts from 1x2 to 2x32. Custom circuits can be created with any number of unequal power outputs or can be created by concatenating couplers of various ratios. Couplers are available on connectorized rack-mountable shelves or modules or a variety of cassettes that are compatible with Corning hardware product lines.

Corning's expertise in fiber optics and advanced production techniques yields consistent, high-performance products which are stable across a wide range of environmental conditions.

Fiber Category SM (OS2)

Products

Product Number Product Name
C4S1TC0016C11018 UCA4 Terminal Coupler/Splitter Cassette, Dual-Window Wideband, Input Non-Connectorized, Output SC APC Connectors, 1x8