EW6-CP12-7259-6D
Eclipse® Wall-Mountable with Panels and Splice trays SC UPC Panels, 72 F, with splice tray
General Specifications
| Product Number | EW6-CP12-7259-6D |
| Product Type | Panels |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Maximum number of fibers | 72 |
| Adapter Type Front | SC Duplex |
| Housing Type | Eclipse |
| Number of Panels per Housing | 6 |
| Panel or Module Type | Eclipse Hardware |
| Product Family | Eclipse Hardware |
| Lock Position | Dual Door |
Design - Adapter
| Adapter Type | SC Duplex |
Connector Specs
| Polish | UPC |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |
Specifications - Connector B
| Connector Type | SC |
Dimensions
| Height | 527 cm |
| Width | 30.5 cm |
| Depth | 108 cm |