text.skipToContent text.skipToNavigation

Eclipse® Wall-Mountable with Panels and Splice trays

The Eclipse® Hardware wall-mountable connector housings provide interconnect or cross-connect capabilities between the outside plant, riser or distribution cables and the opto-electronics. The units are ideal in applications that require low-fiber-count distribution (school systems, public libraries and businesses) and are available in two sizes: the 3-panel housing and the 6-panel housing.

The Eclipse Hardware family of wall-mountable connector housings were designed with controls that maintain the fiber bend-radius throughout the unit on the segregated customer and provider sides. Locks are available on both the customer and provider doors for added security.

Additionally, the Eclipse Hardware family of wall-mountable connector housings utilize the Eclipse Hardware connector panels, which are available in 4, 6, 8, 10 and 12 termination capacities (10- and 12-fiber panels in SC connector type only). With the varied selection of panels, installers can customize the wall-mountable housing to best meet the needs of a particular application.

The wall-mountable connector housings are available empty, with adapter panels, or with pigtailed panels and splice trays for splicing within the unit.


Products

Product Number Product Name
EW3-CP06-123C-1D Eclipse® Wall-Mountable Housing, SC UPC Panels, 12 F, with splice tray
EW3-CP06-183C-2D Eclipse® Wall-Mountable Housing, SC UPC Panels, 18 F, with splice tray
EW3-CP06-186C-2D Eclipse® Wall-Mountable Housing, SC APC Panels, 18 F, with splice tray
EW3-CP12-2459-2D Eclipse® Wall-Mountable Housing, SC UPC Panels, 24 F, with splice tray
EW3-CP12-24D9-2D Eclipse® Wall-Mountable Housing, SC APC Panels, 24 F, with splice tray
EW3-CP12-3659-3D Eclipse® Wall-Mountable Housing, SC UPC Panels, 36 F, with splice tray
EW3-CP12-36D9-3D Eclipse® Wall-Mountable Housing, SC APC Panels, 36 F, with splice tray
EW6-CP06-366C-3D Eclipse® Wall-Mountable Housing, SC APC Panels, 36 F, with splice tray
EW6-CP12-6059-5D Eclipse® Wall-Mountable Housing, SC UPC Panels, 60 F, with splice tray
EW6-CP12-60D9-5D Eclipse® Wall-Mountable Housing, SC APC Panels, 60 F, with splice tray
EW6-CP12-7259-6D Eclipse® Wall-Mountable Housing, SC UPC Panels, 72 F, with splice tray
EW6-CP12-72D9-6D Eclipse® Wall-Mountable Housing, SC APC Panels, 72 F, with splice tray