Mini Wall-Mountable Building Terminal (WBM) with adapters
The Corning mini wall-mountable building terminal (WBM) is a compact interconnect and splice housing for up to 12 optical fibers. It is ideal for building entrance terminals, wiring closets, computer rooms and other controlled environments.
Twelve fibers can be accommodated using 12-fiber LDC panels (SC only). Mass and single-fiber splicing with heat-shrink protection are among the supported options. The WBM unit is available with adapters only, pigtailed or stubbed.
Number of Adapters
12
Fiber Count
12
Polish
UPC
Housing Type
WBM
Products
| Product Number | Product Name | |
|---|---|---|
| WBM-012-123C | Mini Wall-Mountable Building Terminal (WBM) with adapters, SC, 12 F, with splice tray |