

MOF-0448TD010F-P
OptiSheath® MultiPort Flex Terminal Stubbed 4F, Single-mode (OS2), Toneable, 10 ft
General Specifications
Product Number | MOF-0448TD010F-P |
Environment | Outdoor |
Fiber Category | Single-mode (OS2) |
Packaging | Individual Pack |
Product Type | Terminals |
Termination | One end |
Application | Underground |
Technology | Pushlok |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 4 |
Number of ports - cut | 4 |
Number of single-fiber ports, SC APC connector | 4 |
Housing Material | Plastic |
Locking Availability | No |
Number of Fibers in Input Cable | 4 |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Cable Length | 10 ft |
Specifications - Connector A
Connector Type | Bare end stub |
Insertion Loss, Max. | 0.4 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Reflectance, Typical | ≤ -65 dB (optical return loss) |
Specifications - Connector B
Polish | APC |
Insertion Loss, Max. | 0.4 dB |
Reflectance, Typical | ≤ -65 dB (optical return loss) |
Dimensions
Depth | 762 mm (30 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 762 mm (30 in) |
Shipping Width | 762 mm (30 in) |
Shipping Depth | 152 mm (5.98 in) |
Low profile, small-form-factor multiport terminal
Reduces construction material cost by enabling smaller pedestals and vaults
Custom length stub, splice-on end
Enhanced flexibility when deploying
In-line OptiTap® cable assembly connector ports in individual tails
Maximum flexibility when installing in congested pits which reduces need for remediation
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices
Environmentally secure and rated to IP68
Eliminates the risk of moisture ingress