OptiSheath® MultiPort Flex Terminal Stubbed
The stubbed OptiSheath® MultiPort Flex Terminal is designed for use in outside plant fiber access networks, where a splice-on stub is preferred. In particular, its reliability makes it ideal for FTTH applications. This innovative terminal provides sealed environmental protection, as well as easy incremental connection of subscriber drop cables. This MultiPort Flex Terminal also accelerates FTTH community acceptance through its ability to fit inside some of the most compact pedestals and handholes on the market. It is available in several configurations with 4, 8, and 12 OptiTap® single-fiber connector ports.
Fiber Count
Number of Ports
Cable Length
Packaging
Products
| Product Number | Product Name | |
|---|---|---|
| MOF-0448FD010F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Bulk packaging, 10 ft | |
| MOF-0448FD010F-P | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Indvidual packaging, Individual packaging, 10 ft | |
| MOF-0448FD020F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Bulk packaging, 20 ft | |
| MOF-0448FD020F-P | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Individual packaging, 20 ft | |
| MOF-0448FD050F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Bulk packaging, 50 ft | |
| MOF-0448FD050F-P | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Individual packaging, 50 ft | |
| MOF-0448FD100F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Bulk packaging, 100 ft | |
| MOF-0448FD100F-P | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Dielectric, Individual packaging, 100 ft | |
| MOF-0448TD010F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Toneable, Bulk packaging, 10 ft | |
| MOF-0448TD010F-P | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Toneable, Individual packaging, 10 ft | |
| MOF-0448TD020F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Toneable, Bulk packaging, 20 ft | |
| MOF-0448TD020F-P | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Toneable, Individual packaging, 20 ft | |
| MOF-0448TD050F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Toneable, Bulk packaging 50 ft | |
| MOF-0448TD050F-P | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Toneable, Individual packaging 50 ft | |
| MOF-0448TD100F | Optisheath Multiport Flex Terminal Stubbed, 4F, Single-mode (OS2), Toneable, Bulk packaging, 100 ft | |
| MOF-0648FD010F-P | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Dielectric, Individual packaging, 10 ft | |
| MOF-0648FD020F | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Dielectric, Bulk packaging, 20 ft | |
| MOF-0648FD020F-P | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Dielectric, Individual packaging, 20 ft | |
| MOF-0648FD100F | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Dielectric, Bulk packaging, 100 ft | |
| MOF-0648FD100F-P | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Dielectric, Individual packaging, 100 ft | |
| MOF-0648TD010F | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable, Bulk packaging, 10 ft | |
| MOF-0648TD010F-P | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable, Individual packaging, 10 ft | |
| MOF-0648TD020F | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable,Bulk packaging, 20 ft | |
| MOF-0648TD020F-P | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable, Individual packaging, 20 ft | |
| MOF-0648TD050F | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable, Bulk packaging, 50 ft | |
| MOF-0648TD050F-P | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable, Individual packaging, 50 ft | |
| MOF-0648TD100F | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable, Bulk packaging, 100 ft | |
| MOF-0648TD100F-P | Optisheath Multiport Flex Terminal Stubbed, 6F, Single-mode (OS2), Toneable, Individual packaging, 100 ft | |
| MOF-0848FD010F | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Dielectric, Bulk packaging, 10 ft | |
| MOF-0848FD020F | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Dielectric, Bulk packaging, 20 ft | |
| MOF-0848FD020F-P | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Dielectric, Individual packaging, 20 ft | |
| MOF-0848FD050F-P | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Dielectric, Individual packaging 50 ft | |
| MOF-0848FD100F-P | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Dielectric, Individual packaging, 100 ft | |
| MOF-0848TD010F | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Toneable, Bulk packaging, 10 ft | |
| MOF-0848TD010F-P | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Toneable, Individual packaging, 10 ft | |
| MOF-0848TD020F | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Toneable, Bulk packaging, 20 ft | |
| MOF-0848TD020F-P | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Toneable, Individual packaging, 20 ft | |
| MOF-0848TD050F-P | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Toneable, Individual packaging, 50 ft | |
| MOF-0848TD100F | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Toneable, Bulk packaging, 100 ft | |
| MOF-0848TD100F-P | Optisheath Multiport Flex Terminal Stubbed, 8F, Single-mode (OS2), Toneable, Individual packaging, 100 ft | |
| MOF-1248FD010F | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Dielectric, Bulk packaging, 10 ft | |
| MOF-1248FD020F | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Dielectric, Bulk packaging, 20 ft | |
| MOF-1248FD020F-P | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Dielectric, Individual packaging, 20 ft | |
| MOF-1248FD050F | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Dielectric, Bulk packaging, 50 ft | |
| MOF-1248FD100F-P | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Dielectric, Individual packaging, 100 ft | |
| MOF-1248TD010F | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Bulk packaging, 10 ft | |
| MOF-1248TD010F-P | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Individual packaging, 10 ft | |
| MOF-1248TD020F | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Bulk packaging, 20 ft | |
| MOF-1248TD020F-P | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Individual packaging, 20 ft | |
| MOF-1248TD050F | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Bulk packaging, 50 ft | |
| MOF-1248TD050F-P | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Individual packaging, 50 ft | |
| MOF-1248TD100F | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Bulk packaging, 100 ft | |
| MOF-1248TD100F-P | Optisheath Multiport Flex Terminal Stubbed, 12F, Single-mode (OS2), Toneable, Individual packaging, 100 ft |