![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![24 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 500 ft](https://www.corning.com/catalog/coc/products/w/wall-mountable-building-terminal-wbt-stubbed/images/wall-mountable-building-terminal-wbt-stubbed_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
WB424F312A9-CF001A
Wall-Mountable Building Terminal (WBT), stubbed 24 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 500 ft
General Specifications
Product Number | WB424F312A9-CF001A |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Carrier Networks |
Product Type | Wall-Mountable Hardware |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Housing Type | WBT |
Connector Specs
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |