Wall-Mountable Building Terminal (WBT), stubbed
The Corning mini wall-mountable building terminal (WBM) is a compact interconnect and splice housing for up to 12 optical fibers. It is ideal for building entrance terminals, wiring closets, computer rooms and other controlled environments.
Twelve fibers can be accommodated using 12-fiber LDC panels (SC only). Mass and single-fiber splicing with heat-shrink protection are among the supported options. The WBM unit is available with adapters only, pigtailed or stubbed.
Housing Type
WBT
Products
| Product Number | Product Name | |
|---|---|---|
| WB42460126C-U5001A | Wall Building Terminal, 24F, with LHC/SC panels, 60 meter altos lite armored stub | |
| WB4249212A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 24 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 300 ft | |
| WB424F0126C-U5001A | Wall Building Terminal, 24F, with LHC/SC panels, 150 meter altos lite armored stub | |
| WB424F312A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 24 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 500 ft | |
| WB424P12V3C-3RJ1DL | Wall-Mountable Building Terminal (WBT), stubbed, 24 Port, Input Spliced to SC UPC pigtails , output to factor or field connectorized drops | |
| WB424Q412A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 24 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 750 ft | |
| WB424W0126C-U5001A | Wall Building Terminal, 24F, with LHC/SC panels, 300 meter altos lite armored stub | |
| WB424W512A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 24 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 1000 ft | |
| WB4489224A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 48F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 300 ft | |
| WB448F324A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 48 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 500 ft | |
| WB448Q424A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 48 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 750 ft | |
| WB448W524A9-CF001A | Wall-Mountable Building Terminal (WBT), stubbed, 48 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 1000 ft |