

WB424P12V3C-3RJ1DL
Wall-Mountable Building Terminal (WBT), stubbed 24 Port, Input Spliced to SC UPC pigtails , output to factor or field connectorized drops
General Specifications
Product Number | WB424P12V3C-3RJ1DL |
Cable Type | Ribbon |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack-mount |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Housing Type | WBT |
Connector Specs
Polish | UPC |
Connector Type | SC |
Ordering Information
Units per Delivery | 1/1 |