SCF Splice Trays
Corning splice trays offer an easy way to store fiber optic cables and splices while protecting them from damage during fusion and mechanical splicing. The trays are engineered to use with both loose tube and tight-buffered optical cables. Their generous size and craft-friendly design help prevent induced attenuation due to fiber bending.
Splice Tray Capacity Mass Fusion
Splice Tray Capacity Single-Fiber
Products
| Product Number | Product Name | |
|---|---|---|
| SCF-ST-077 | Splice Closure Fiber (SCF) Tray, 48 heat-shrink single-fiber splices or six mass fusion splices | |
| SCF-ST-099 | Splice Closure Fiber (SCF) Tray, 0.2-in, 12 heat-shrink single-fiber splices | |
| SCF-ST-112 | Splice Closure Fiber (SCF) Tray, 24 heat-shrink single-fiber splices | |
| SCF-ST-126 | Splice Closure Fiber (SCF) Tray, 24 heat-shrink single-fiber splices or 4 mass fusion splices | |
| SCF-ST-048 | Splice Closure Fiber (SCF) Tray, 0.2-in, 12 heat-shrink single-fiber splices | |
| SCF-ST-116 | Splice Closure Fiber (SCF) Tray, 0.4-in, 24 heat-shrink single-fiber splices |