

SCS-046CY-01S
OptiSheath® Terminal Coarse Wavelength Division Multiplexing Module 4 channel, mux, SC APC connectors, with 1310 nm filter, 1490 down to 1430
General Specifications
Product Number | SCS-046CY-01S |
Product Type | WDM solutions |
Fiber Category | Single-mode (OS2) |
Multiplexing type | CWDM |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | WDM solutions |
Product Family | OptiSheath® Terminal |
Optical Specification - Hardware
Number of Mux/Demux Channels | 4 |
Channel Spacing (nm) | 20 nm |
First CWDM Channel | 1490 nm |
Last CWDM Channel | 1430 nm |
Is it 1310nm Channel Included? | With 1310 nm filter |
Connector Specs
Polish | APC |
Connector Type | SC |
Ordering Information
Package Contents | OptiSheath® Terminal Coarse Wavelength Division Multiplexing Module, 4 Channel, Mux, SC APC Connectors with 1310 nm filter, 1490 down to 1430 |
Units per Delivery | 1/1 |
Totally passive
Low transmission costs
No epoxy in the optical path
Low-loss device
Low insertion loss and high isolation
Improved transmission costs
Transport protocol independent
Flexibility
Telcordia qualified
Reliability