OptiSheath® Terminal Coarse Wavelength Division Multiplexing Module

Corning CWDM multiplexers and demultiplexers utilize advanced thin-film filter technology designed for use with less expensive, non-temperature-controlled lasers. They are available in various channel counts at industry standard 20 nm spacing. CWDM devices may also include a 1310 nm mux/demux in order to integrate video, data and voice services. Corning CWDM devices are qualified for indoor and outdoor use and have a wide variety of packaging options, from indoor rack-mountable applications to outdoor enclosure solutions.
Number of Mux-Demux Channels
Products
Product Number | Product Name | |
---|---|---|
SCS-046CY-01S | 4 channel, mux, SC APC connectors, with 1310 nm filter, 1490 down to 1430 | |
SCS-056C-02S | OptiSheath® Terminal Coarse Wavelength Division Multiplexing Module, 5 channel, mux, SC APC connectors, 1610 down to 1510 |