

SCS-056C-02S
OptiSheath® Terminal Coarse Wavelength Division Multiplexing Module 5 channel, mux, SC APC connectors, 1610 down to 1510
General Specifications
Product Number | SCS-056C-02S |
Product Type | WDM solutions |
Fiber Category | Single-mode (OS2) |
Multiplexing type | CWDM |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | WDM solutions |
Product Family | OptiSheath® Terminal |
Optical Specification - Hardware
Number of Mux/Demux Channels | 5 |
Channel Spacing (nm) | 20 nm |
First CWDM Channel | 1610 nm |
Last CWDM Channel | 1510 nm |
Is it 1310nm Channel Included? | Without 1310 nm filter |
Connector Specs
Polish | APC |
Connector Type | SC |
Ordering Information
Package Contents | OptiSheath® Terminal Coarse Wavelength Division Multiplexing Module, 5 channel, mux, SC APC connectors, 1610 down to 1510 |
Units per Delivery | 1/1 |
Totally passive
Low transmission costs
No epoxy in the optical path
Low-loss device
Low insertion loss and high isolation
Improved transmission costs
Transport protocol independent
Flexibility
Telcordia qualified
Reliability