Wall-Mountable Distribution Center (WDC)
The Corning wall-mountable distribution center (WDC) is a compact interconnect and splice housing for up to 24 optical fibers. It is ideal for building entrance terminals, wiring closets, computer rooms and other controlled environments where connectorization of the fiber will be accomplished by splicing pigtails.
A hinged door protects the unit, allowing access for the user to reconfigure the connectors or for installation and maintenance of the unit. The WDC can be locked by either ordering the unit with a factory-installed key lock or ordering a field-installable locking kit.
The unit provides minimum bend radius for multimode or single-mode operation up to 1550 nm. Up to 24 fibers may be accommodated using four 6-fiber modules and four reduced-length splice trays. For 12 fibers, two modules and two standard splice trays are housed. The WDC unit accommodates a variety of the industry’s most popular connector types and splicing options.
Products
Product Number | Product Name | |
---|---|---|
WDC-001 | Wall-Mountable Distribution Center (WDC), 24 F, 3-in depth, four 6-in FDC® Connector Panels | |
WDC-002 | Wall-Mountable Distribution Center (WDC), 24 F, 4-in depth, four 6-in FDC® connector panels | |
WDC-003 | Wall-Mountable Distribution Center (WDC), 12 F, two 6-in FDC® connector panels |