WSC-001
Wall-Mountable Splice Center (WSC) 96 F, for up to (8) 0.2-in (Category 2S, 2M, 2R) splice trays
General Specifications
Product Number | WSC-001 |
EAN Code | 4056418188867 |
Product Type | Wall-Mountable Hardware |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | WSC |
Dimensions
Height | 3175 cm |
Ordering Information
Shipping Weight | 5.45 kg |
Units per Delivery | 1/1 |
Wall-mountable with an optional rack-mounting kit
Less than 5.5-in projection from the wall for space conservation
Cost effective for customer premises or remote applications
Individual splice tray access
Maximum capacity of 96 splices
Supports Single-mode and multimode applications for fusion and mechanical splices
Multiple cable entry locations to accommodate customer design specifications