Optical Splice Enclosure (OSE) Universal

Locking Options
Products
Product Number | Product Name | |
---|---|---|
OSE-HD0-00-1 | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry | |
OSE-HD0-00-1-L | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, lockable | |
OSE-HD0-0T-1 | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with T slot mounting kit | |
OSE-HD0-0T-1-L | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with T slot mtg kit, lockable | |
OSE-HD0-W0-1 | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with workshelf | |
OSE-HD0-W0-1-L | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with workshelf, lockable | |
OSE-HD0-WT-1 | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with workshelf and T slot mtg kit | |
OSE-HD0-WT-1-L | Optical Splice Enclosure (OSE) Universal, High Density, 1440 single fiber/4320 mass fusion splice, standard cable entry, with workshelf and T slot mtg kit, lockable | |
OSE-HD2-00-1 | Optical Splice Enclosure (OSE) Universal, High Density, 1008 single-fiber splice, stacker for 0.2-in tall splice tray, standard cable entry | |
OSE-HD2-W0-1-L | Optical Splice Enclosure (OSE) Universal, High Density, 1008 single-fiber splice, stacker for 0.2-in tall splice tray, standard cable entry, with workshelf and lockable | |
OSE-LD0-00-1 | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry | |
OSE-LD0-00-1-L | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, lockable | |
OSE-LD0-0T-1 | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with T slot mounting kit | |
OSE-LD0-0T-1-L | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with T slot mtg kit, lockable | |
OSE-LD0-W0-1 | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with workshelf | |
OSE-LD0-W0-1-L | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with workshelf, lockable | |
OSE-LD0-WT-1 | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with workshelf and T slot mounting kit | |
OSE-LD0-WT-1-L | Optical Splice Enclosure (OSE) Universal, Low Density, 576 single fiber/1728 mass fusion splice, standard cable entry, with workshelf, T slot mtg kit, lockable | |
OSE-UD0-00-3 | Optical Splice Enclosure (OSE) Universal, Low Density, Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, no lock | |
OSE-UD0-00-3-L | Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, lock | |
OSE-UD0-W0-3 | Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, Workshelf, no lock | |
OSE-UD0-W0-3-L | Up to 5,184 single-fiber splice or 13,824 ribbon splice, space for 48 OSE splice trays, Workshelf, lock | |
OSE-UD1-W0-4 | Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, workshelf, 1 inch Tray Stacker, no lock | |
OSE-UD1-W0-4-L | Up to 5,184 single-fiber splice or 6,912 ribbon splice, space for 48 OSE splice trays, workshelf, 1 inch Tray Stacker, lock |