text.skipToContent text.skipToNavigation

Edge Uniboot Jumper

EDGE™ Reverse Polarity Uniboot Duplex Jumpers allow for the quick and easy conversion from a TIA-568 A-B polarity to a TIA-568 A-A polarity without exposing the fibers or needing any tools. This jumper comes with a straight-through polarity from the factory, but you can convert it to a flipped jumper. This uniboot design allows one cable to carry both fibers, reducing the jumper bulk when routing.

This product is available for Quick Connect 48 hour shipping. Learn more here:

Quick Connect Program


Products

Product Number Product Name
787802GD120005M Reverse Polarity Uniboot Duplex Jumper Standard LCU Uniboot SM / Standard LCU Uniboot SM, SMF Ultra, 2F, DFX 250 Riser, Standard Yellow Jacket 5 Meters
797902QD120005M EDGE™ Solutions Jumper, 2 fibres, LC Uniboot to LC Uniboot, Interconnect Cable, Riser, 50 µm multimode (OM4), 5 m
797902TD120005M Reverse Polarity Uniboot Duplex Jumper Standard LC Uniboot MM / Standard LC Uniboot MM, OM3 50um, 2F, DFX 250 Riser, Standard Aqua Jacket 5 Meters