S008-L93-04-T
G4PO Male PCB Mount Shroud with PCB Pin, Pre-Tinned, Full Detent
General Specifications
| Product Number | S008-L93-04-T |
| EAN Code | 4056418768816 |
| Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
| Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
| Finish, Bodies | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
| Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Impedance | 50 Ω |
| Materials, Insulators | PTFE Fluorocarbon per ASTM D1710, Polyamide-imide per ASTM D5204 |
| Frequency Range | DC to 60 GHz typ. |
| Materials, Bodies | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Product Type | PCB Mounts |
Design
| Leg Length | 0.009 in |
| Diameter B | 0.229 mm (0.01 in) |
Mechanical Specifications
| Typical Force to Engage / Disengage FD | 0.65 lbs / 2.2 lbs |
| Typical Force to Engage / Disengage SB | 0.2 lbs / 0.15 lbs |
| Mate / Demate Cycles | 100 |
| Tolerated Misalignment Axial | 0.007 (flush to 0.007 from reference plane) |
| Tolerated Misalignment Radial | ± 0.005 |
| Force to Engage / Disengage LD | 0.65 lbs. typical / 2.2 lbs. typical |
Electrical Specifications
| VSWR | 1.10:1 to 26.5 GHz1.25:1 to 65 GHz |
| Contact Resistance - Inner Conductor | 6 mΩ |
| Contact Resistance - Outer Conductor | 2 mΩ |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.070-in and board-to-board spacing of 0.090-in are available for increased package density
Frequency from DC to 100 GHz