
G4PO Male PCB Mount

Dentent Type
Products
Product Number | Product Name | |
---|---|---|
S007-L43-03-T | G4PO Male PCB Mount, Short Interface Male Shroud and Pin, Pre-Tinned, Full Detent, 0.062 Length | |
S007-L43-04-T | G4PO Male PCB Mount, Male Shroud and Pin, Pre-Tinned, Full Detent | |
S007-L45-03-T | G4PO Male PCB Mount, Extra Deep Male Shroud and Pin, Pre-Tinned, Smooth Bore, 0.077 Length | |
S007-L45-04-T | G4PO Male PCB Mount, Male Shroud and Pin, Pre-Tinned, Smooth Bore | |
S008-L93-03-T | G4PO Male PCB Mount, Short Interface Male PCB Shroud with PCB Pin, Pre-Tinned, Full Detent, 0.047 Length | |
S008-L93-04-T | G4PO Male PCB Mount, Shroud with PCB Pin, Pre-Tinned, Full Detent | |
S008-L95-03-T | G4PO Male PCB Mount, Extra Deep Male PCB Shroud with PCB Pin, Pre-Tinned, Smooth Bore, 0.062 Length | |
S008-L95-04-T | G4PO Male PCB Mount, Shroud with PCB Pin, Pre-Tinned, Smooth Bore |