GPO Male PCB Mount
Lengths
Width
Leg Length
Diameter A
Diameter B
Dentent Type
Products
| Product Number | Product Name | |
|---|---|---|
| 0119-397-3-100 | GPO Male PCB Mount, Smooth Bore Catchers Mitt R/A to PCB | |
| 0119-588-1 | GPO Male PCB Mount, Smooth Bore R/A to PCB | |
| 0119-711-1 | GPO Male PCB Mount, Limited Detent to PCB with Separate Pin | |
| 0119-714-3 | GPO Male PCB Mount, Catchers Mitt R/A to PCB | |
| 0119-720-1 | GPO Male PCB Mount, Smooth Bore R/A to PCB with R/A Launch | |
| 1619-001-1-FD | GPO Male PCB Mount, Straight to PCB, FD, 0.165 Dia. | |
| 1619-001-1-LD | GPO Male PCB Mount, Straight to PCB, LD, 0.165 Dia. | |
| 1619-001-1-SB | GPO Male PCB Mount, Straight to PCB, SB, 0.165 Dia. | |
| A008-L13-03 | GPO Male PCB Mount, Straight to PCB, Full Detent, 0.200 Square | |
| A008-L14-03 | GPO Male PCB Mount, Straight to PCB, Limited Detent, 0.200 Square | |
| A008-L15-03 | GPO Male PCB Mount, Straight to PCB, Smooth Bore, 0.200 Square | |
| A008-L33-01 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, FD, 0.100 legs | |
| A008-L33-02 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, FD, 0.140 legs | |
| A008-L33-05 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Seperate C/C Center Conductor, FD | |
| A008-L33-06 | GPO Male PCB Mount, Full Detent PCB 3 Pin Thru Hole | |
| A008-L34-01 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, LD, 0.100 legs | |
| A008-L34-02 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, LD, 0.140 legs | |
| A008-L34-05 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Seperate C/C Center Conductor, LD | |
| A008-L35-01 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, SB, 0.100 legs | |
| A008-L35-02 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Cap Center Conductor, SB, 0.140 legs | |
| A008-L35-05 | GPO Male PCB Mount, PCB 4 Leg Thru Mount Seperate C/C Center Conductor, SB | |
| A008-P33-01 | GPO Male PCB Mount, PCB 4 Leg Thru Mount R/A Center Conductor, FD | |
| A008-P34-01 | GPO Male PCB Mount, PCB 4 Leg Thru Mount R/A Center Conductor, LD | |
| A008-P35-01 | GPO Male PCB Mount, PCB 4 Leg Thru Mount R/A Center Conductor, SB | |
| A009-P33-01 | GPO Male PCB Mount, R/A PCB 4 Leg Thru Mount Cap C/C, 0.096 FD | |
| A009-P33-03 | GPO Male PCB Mount, R/A PCB 4 Leg Thru Mount Cap C/C, .140 FD | |
| A009-P34-01 | GPO Male PCB Mount, R/A PCB 4 Leg Thru Mount Cap C/C, 0.096 LD | |
| A009-P34-03 | GPO Male PCB Mount, R/A PCB 4 Leg Thru Mount Cap C/C, .140 LD | |
| A009-P35-01 | GPO Male PCB Mount, R/A PCB 4 Leg Thru Mount Cap C/C, 0.096 SB | |
| A009-P35-03 | GPO Male PCB Mount, R/A PCB 4 Leg Thru Mount Cap C/C, .140 SB |