text.skipToContent text.skipToNavigation

Products

Product Number Product Name
B007-L45-04-TAB GPPO Male Multiposition Block, 2-Position Smooth Bore Mounting Block, 0.255 Length, Tab Mounting, Mating Blocks: B007-L45-15, B007-L45-04-T
B007-L45-15 GPPO Male Multiposition Block, 2-Position Smooth Bore Mounting Block, 0.255 Length, Mating Blocks: B007-L45-15-T, B007-L45-04-TAB
B007-L45-15-T GPPO Male Multiposition Block, 2-Position Smooth Bore Mounting Block, Pre-Tinned, 0.255 Length, Mating Blocks: B007-L45-15, B007-L45-04-TAB
B008-L13-05 GPPO Male Multiposition Block, 3-Position Straight GPPO Male Full Detent PWB Block Assembly, 0.420 Length
B010-A95-07 GPPO Male Multiposition Block, Smooth Bore 6-Position Mounting Block, 1.511 Length, Mating Block: B010-A93-07, Uses Pin: Y071-L02-01
B010-A95-13 GPPO Male Multiposition Block, Smooth Bore Dual Shroud Block, 0.605 Length, Mating Block: B011-A93-13
B011-A93-01 GPPO Male Multiposition Block, Full Detent Dual Block R/A to 0.086 Hand Formable Cable, 0.605 Length, Mating Block: B010-A95-13
B030-L93-02-7 GPPO Male Multiposition Block, 7-Position GPPO Male R/A PWB Block Assembly, Full Detent, 0.980 Length
B030-L95-02-7 GPPO Male Multiposition Block, 7-Position GPPO Male R/A PWB Block Assembly, Smooth Bore, 0.980 Length
B031-B93-01-4 GPPO Male Multiposition Block, 4-Position Full Detent R/A to 0.047 Flex Cable, 0.630 Length, Mating Block: B031-B95-01-4
B031-B93-01-6 GPPO Male Multiposition Block, 6-Position Full Detent R/A to 0.047 Flex Cable, 0.890 Length, Mating Block: B031-B95-01-6
B031-B93-02-4 GPPO Male Multiposition Block, 4-Position Full Detent R/A to 0.047 Flex Cable, 0.960 Length, Mating Block: B031-B95-02-4
B031-B93-03-4 GPPO Male Multiposition Block, 4-Position Full Detent R/A to 0.047 Flex Cable, 0.960 Length, Mating Block: B031-B95-03-4